Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0812L-9X41

Data & Documents
Product Attributes.
  • Series
    AUB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    27.90CFM (0.790 m3/min)
  • Static Pressure
    0.102inH2O (02.59mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    25.0dB(A)
  • Power (Watts)
    1.08W
  • RPM
    2400RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    88.0g
  • Current Rating
    0.09A
  • Voltage Rating
    10.8- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 305
    01 September, 2021
  • 219
    29 August, 2021
  • 233
    19 September, 2021