Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0812VH-AIT

Data & Documents
Product Attributes
  • Series
    AUB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    46.60CFM (1.320 m3/min)
  • Static Pressure
    0.256inchH2O (6.500mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    Axial
  • Features
    --
  • Noise
    39.0dB(A)
  • Power (Watts)
    3.24W
  • RPM
    3600RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    88.0g
  • Current Rating
    0.27A
  • Voltage Rating
    07.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 535
    29 January, 2021
  • 65
    01 February, 2021
  • 3
    29 November, 2015
  • 285
    31 January, 2021
  • 905
    31 January, 2021
  • 544
    25 February, 2021