Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAUB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width25.40mm
-
Air Flow42.02CFM (1.190 m3/min)
-
Static Pressure0.217inchH2O (05.51mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise39.0dB(A)
-
Power (Watts)2.28W
-
RPM3600RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)99.0g
-
Current Rating0.19A
-
Voltage Rating10.8- 13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C