Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB1212H-CK15

Data & Documents
Product Attributes.
  • Series
    AUB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    25.40mm
  • Air Flow
    88.60CFM (2.51 m3/min)
  • Static Pressure
    0.161inchH2O (04.08mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    38.0dB(A)
  • Power (Watts)
    3.24W
  • RPM
    2200RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    220g
  • Current Rating
    0.27A
  • Voltage Rating
    --
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 8
    31 July, 2015
  • 474
    01 June, 2021
  • 1179
    31 May, 2021
  • 38
    10 February, 2014
  • 352
    17 June, 2021