Advanced Search

Stock Statues

Media Available

Environmental

Model: BCB0812UHN-TP09

Product Attributes.
  • Series
    BCB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-75mm L X 80mm H
  • Width
    30.00mm
  • Air Flow
    30.16CFM (0.854 m3/min)
  • Static Pressure
    3.675inchH2O (93.35mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    69.3dB(A)
  • Power (Watts)
    27.60W
  • RPM
    10800RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    140.0g
  • Current Rating
    2.30A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1
    01 September, 2021
  • 1234
    31 August, 2021
  • 165
    17 September, 2021