Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated--
-
Size / DimensionSquare-40mm L X 40mm H
-
Width10.00mm
-
Air Flow3.00CFM (0.085 m3/min)
-
Static Pressure0.564inchH2O (14.33mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach)
-
Noise34.5dB(A)
-
Power (Watts)0.80W
-
RPM8500RPM
-
Termination3 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)12.0g
-
Current Rating0.16A
-
Voltage Rating4.0-5.50VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--