Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-45mm L X 45mm H
-
Width10.30mm
-
Air Flow3.60CFM (0.102 m3/min)
-
Static Pressure0.598inchH2O (15.20mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise36.0dB(A)
-
Power (Watts)1.68W
-
RPM6100RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP53
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)18.1g
-
Current Rating0.14A
-
Voltage Rating5.0-13.5VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp3600 Hrs@70⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found