Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-50mm L X 50mm H
-
Width10.30mm
-
Air Flow3.53CFM (0.100 m3/min)
-
Static Pressure0.563inchH2O (14.31mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise32.5dB(A)
-
Power (Watts)1.44W
-
RPM5100RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)22.5g
-
Current Rating0.12A
-
Voltage Rating10.8-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C