Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0512HH-T50F

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Round-51mm Diameter
  • Width
    15.00mm
  • Air Flow
    4.59CFM (0.130 m3/min)
  • Static Pressure
    0.866inchH2O (22.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    45.0dB(A)
  • Power (Watts)
    2.52W
  • RPM
    6500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    IP55
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    28.0g
  • Current Rating
    0.21A
  • Voltage Rating
    10.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 401
    01 February, 2021
  • 731
    31 January, 2021
  • 136
    25 February, 2021