Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionRounded/Rect-75.7mm L X 80.6mm H
-
Width25.00mm
-
Air Flow14.70CFM (0.41 m3/min)
-
Static Pressure1.41inchH2O (35.9mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesPWM
-
Noise50.0dB(A)
-
Power (Watts)8.15W
-
RPM5500RPM
-
Termination3 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-40~+85⁰C
-
Weight gram (g)85.0g
-
Current Rating0.53A
-
Voltage Rating9.0-16.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--