Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionRounded/Rect-96.6mm L X 94.3mm H
-
Width32.90mm
-
Air Flow56.08CFM (1.588 m3/min)
-
Static Pressure6.903inchH2O (175.35mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
Features--
-
Noise69.0dB(A)
-
Power (Watts)60.00W
-
RPM7500RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)180.0g
-
Current Rating5.00A
-
Voltage Rating10.8-12.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@50⁰C