Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1012EH-C18J

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-96.6mm L X 94.3mm H
  • Width
    32.90mm
  • Air Flow
    45.49CFM (1.288 m3/min)
  • Static Pressure
    3.694nchH2O (93.83mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    --
  • Features
    --
  • Noise
    62.0dB(A)
  • Power (Watts)
    23.64W
  • RPM
    5800RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    180.0g
  • Current Rating
    1.97A
  • Voltage Rating
    10.8-14.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    90000 Hrs@35⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 3
    31 January, 2021
  • 262
    20 November, 2020
  • 223
    31 January, 2021
  • 104
    29 January, 2021