Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB1012HD-04D4L

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-100mm L X 97.7mm H
  • Width
    22.90mm
  • Air Flow
    18.30CFM (0.50 m3/min)
  • Static Pressure
    1.62inchH2O (40.6mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    PWM
  • Noise
    50.5dB(A)
  • Power (Watts)
    6.96W
  • RPM
    4000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    IP55
  • Operating Temperature
    -40~+85⁰C
  • Weight gram (g)
    125.0g
  • Current Rating
    0.58A
  • Voltage Rating
    9.0-16.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 168
    28 February, 2021
  • 123
    31 January, 2021
  • 89
    28 February, 2021