Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated14.2 VDC
-
Size / DimensionRounded/Rect-96.6mm L X 94.3mm H
-
Width24.90mm
-
Air Flow36.93CFM (1.046 m3/min)
-
Static Pressure4.764inchH2O (121.02mmH2O)
-
Bearing TypeBall
-
Fan Type--
-
Features--
-
Noise68.0dB(A)
-
Power (Watts)30.53W
-
RPM7000RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+50⁰C
-
Weight gram (g)175.0g
-
Current Rating2.15A
-
Voltage Rating12.0-16.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C