Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width32.00mm
-
Air Flow60.39CFM (1.710 m3/min)
-
Static Pressure4.094nchH2O (104.00mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
Features--
-
Noise65.0dB(A)
-
Power (Watts)38.40W
-
RPM4400RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)295.0g
-
Current Rating1.60A
-
Voltage Rating14.0-27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C