Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width32.00mm
-
Air Flow29.00CFM (0.821 m3/min)
-
Static Pressure0.827nchH2O (21.00mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesLocked Rotor Sensor
-
Noise51.0dB(A)
-
Power (Watts)8.40W
-
RPM2500RPM
-
Termination3 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)230.0g
-
Current Rating0.35A
-
Voltage Rating07.0-27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C