Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBSB
-
Part StatusActive
-
Voltage Rated3 VDC
-
Size / DimensionSquare-17mm L X 17mm H
-
Width3.40mm
-
Air Flow0.23CFM (0.007 m3/min)
-
Static Pressure0.182inchH2O (4.630mmH2O)
-
Bearing TypeSleeve
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach)
-
Noise26.5dB(A)
-
Power (Watts)0.18W
-
RPM12000RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)1.0g
-
Current Rating0.06A
-
Voltage Rating2.0-3.50VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--