Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBSB
-
Part StatusActive
-
Voltage Rated3 VDC
-
Size / DimensionSquare-20mm L X 20mm H
-
Width3.28mm
-
Air Flow0.28CFM (0.008 m3/min)
-
Static Pressure6.40mmH2O
-
Bearing TypeSleeve
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach)
-
Noise32.0dB(A)
-
Power (Watts)0.18W
-
RPM13000RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)1.4g
-
Current Rating0.06A
-
Voltage Rating2.0-3.50VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--