Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB0512HHAFAH

Data & Documents
Product Attributes.
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Round-45mm Diameter
  • Width
    9.80mm
  • Air Flow
    7.47CFM (0.211 m3/min)
  • Static Pressure
    0.056inchH2O (1.42mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    29.5dB(A)
  • Power (Watts)
    1.56W
  • RPM
    5000RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    12.0g
  • Current Rating
    0.15A
  • Voltage Rating
    5.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 288
    01 October, 2020
  • 586
    31 May, 2021
  • 17
    17 June, 2021
  • 588
    30 May, 2021