Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesEFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionRound-56.0mm Diameter
-
Width10.70mm
-
Air Flow15.03CFM (0.426 m3/min)
-
Static Pressure0.129inchH2O (3.272mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise39.0dB(A)
-
Power (Watts)2.40W
-
RPM4800RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)17.0g
-
Current Rating0.20A
-
Voltage Rating5.0-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C