Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesEFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionRounded/Rect-172mm L X 150mm H
-
Width50.80mm
-
Air Flow279.69CFM (7.920 m3/min)
-
Static Pressure0.800inchH2O (20.30mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise57.5dB(A)
-
Power (Watts)21.48W
-
RPM3700RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)840g
-
Current Rating1.79A
-
Voltage Rating08.-14.0VDC
-
Material FrameDie-Cast Aluminum
-
Material Blade--
-
Lifetime @ Temp80000 Hrs@40⁰C