Advanced Search

Stock Statues

Media Available

Environmental

Model: EFB1524VHG-EP

Data & Documents
Product Attributes
  • Series
    EFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Rounded/Rect-172mm L X 150mm H
  • Width
    50.80mm
  • Air Flow
    302.29CFM (8.560 m3/min)
  • Static Pressure
    0.937nchH2O (23.80mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    60.0dB(A)
  • Power (Watts)
    24.48W
  • RPM
    4000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    IP56
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    840g
  • Current Rating
    1.02A
  • Voltage Rating
    20.4-27.6VDC
  • Material Frame
    Die-Cast Aluminum
  • Material Blade
    --
  • Lifetime @ Temp
    80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 27
    01 June, 2020
  • 822
    31 January, 2021
  • 46
    25 February, 2021