Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesEFB
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionRounded/Rect-172mm L X 150mm H
-
Width50.80mm
-
Air Flow302.29CFM (8.560 m3/min)
-
Static Pressure0.937nchH2O (23.80mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise60.0dB(A)
-
Power (Watts)26.88W
-
RPM4000RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP56
-
Operating Temperature-20~+65⁰C
-
Weight gram (g)840g
-
Current Rating0.56A
-
Voltage Rating36.0-72.0VDC
-
Material FrameDie-Cast Alum
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found