Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesEFC
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionRound-172mm Diameter
-
Width50.80mm
-
Air Flow415.66CFM (11.770 m3/min)
-
Static Pressure1.771inchH2O (44.99mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise63.4dB(A)
-
Power (Watts)59.04W
-
RPM5500RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)840g
-
Current Rating1.23A
-
Voltage Rating28.0-53.0VDC
-
Material FrameDie-Cast Alum
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C