Advanced Search

Stock Statues

Media Available

Environmental

Model: EHB1548SHG-C126

Product Attributes.
  • Series
    EHB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Rounded/Rect-172mm L X 150mm H
  • Width
    50.80mm
  • Air Flow
    347.08CFM (9.828 m3/min)
  • Static Pressure
    1.492inchH2O (37.89mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    66.5dB(A)
  • Power (Watts)
    42.24W
  • RPM
    4900RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    IP55
  • Operating Temperature
    -40~+80⁰C
  • Weight gram (g)
    800g
  • Current Rating
    0.88A
  • Voltage Rating
    32.0-80.0VDC
  • Material Frame
    Die-Cast Alum
  • Material Blade
    --
  • Lifetime @ Temp
    100000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 73
    31 August, 2021
  • 2
    14 March, 2019