Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesFFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-36mm L X36mm H
-
Width28.00mm
-
Air Flow20.23CFM (0.573 m3/min)
-
Static Pressure1.463inchH2O (37.15mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise58.5dB(A)
-
Power (Watts)6.60W
-
RPM16000RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)46g
-
Current Rating0.55A
-
Voltage Rating07.0 -13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C