Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0412UHN-TYYK

Product Attributes.
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    27.05CFM (0.766 m3/min)
  • Static Pressure
    2.111inchH2O (53.631mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    58.5dB(A)
  • Power (Watts)
    7.80W
  • RPM
    18500RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    IP55
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    47g
  • Current Rating
    0.65A
  • Voltage Rating
    5.5 -13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 463
    31 August, 2021
  • 529
    01 June, 2021
  • 224
    19 September, 2021