Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesFFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width25.40mm
-
Air Flow67.02CFM (1.898 m3/min)
-
Static Pressure0.392inchH2O (09.950mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise48.6dB(A)
-
Power (Watts)5.76W
-
RPM4500RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)115g
-
Current Rating0.24A
-
Voltage Rating20.4 - 26.4VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C