Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB1224XHE-TM50

Product Attributes.
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    264.62CFM (7.493 m3/min)
  • Static Pressure
    1.705inchH2O (43.31mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    73.5dB(A)
  • Power (Watts)
    78.00W
  • RPM
    6300RPM
  • Termination
    2 Lead Wires
  • Ingress Protection
    IP55
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    470g
  • Current Rating
    3.25A
  • Voltage Rating
    14.0-26.4VDC
  • Material Frame
    Die-Cast Alum
  • Material Blade
    --
  • Lifetime @ Temp
    80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 40
    01 September, 2021
  • 47
    31 August, 2021
  • 21
    27 June, 2021