Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesEFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-139.7mm L X 139.7mm H
-
Width50.80mm
-
Air Flow252.11CFM (7.139 m3/min)
-
Static Pressure0.644nchH2O (16.36mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise58.5dB(A)
-
Power (Watts)24.00W
-
RPM3200RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP56
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)670g
-
Current Rating1.00A
-
Voltage Rating18.0-26.4VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C