Advanced Search

Stock Statues

Media Available

Environmental

Model: FFC0948BY7T

Product Attributes.
  • Series
    FFC
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    25.40mm
  • Air Flow
    86.40CFM (2.448 m3/min)
  • Static Pressure
    0.355inchH2O (09.01mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    49.5dB(A)
  • Power (Watts)
    8.16W
  • RPM
    3900RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP56
  • Operating Temperature
    -25~+70⁰C
  • Weight gram (g)
    115g
  • Current Rating
    0.17A
  • Voltage Rating
    36.0 - 75.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 153
    01 August, 2021
  • 94
    01 July, 2019
  • 3990
    29 August, 2021
  • 71
    28 January, 2021