Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesFFC
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width25.40mm
-
Air Flow150.33CFM (4.257 m3/min)
-
Static Pressure0.489inchH2O (12.43mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise56.4dB(A)
-
Power (Watts)17.40W
-
RPM4000RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)205g
-
Current Rating1.45A
-
Voltage Rating10.8- 12.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C