Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesGFC
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width80.00mm
-
Air Flow167.02CFM (4.730 m3/min)
-
Static Pressure4.17inchH2O (105.94mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise74.5dB(A)
-
Power (Watts)62.40W
-
RPM12000RPM
-
Termination8 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)386g
-
Current Rating5.20A
-
Voltage Rating10.8-12.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C