Advanced Search

Stock Statues

Media Available

Environmental

Model: GFM0412SS-DE1PB7Q

Product Attributes.
  • Series
    GFM
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    56.00mm
  • Air Flow
    21.56CFM (0.610 m3/min)
  • Static Pressure
    3.416inchH2O (86.78mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    68.5dB(A)
  • Power (Watts)
    12.60W
  • RPM
    19000RPM
  • Termination
    8 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    102g
  • Current Rating
    1.10A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 291
    31 May, 2021
  • 117
    01 June, 2021
  • 400
    17 June, 2021