Advanced Search

Stock Statues

Media Available

Environmental

Model: GFM0812DS-SMB7R

Product Attributes.
  • Series
    GFM
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    56.00mm
  • Air Flow
    93.23CFM (2.640 m3/min)
  • Static Pressure
    4.485inchH2O (113.91mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    73.3dB(A)
  • Power (Watts)
    28.80W
  • RPM
    12500RPM
  • Termination
    8 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    286g
  • Current Rating
    2.40A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 48
    01 May, 2021
  • 137
    17 June, 2021