Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesGFM
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width86.00mm
-
Air Flow190.63CFM (5.398 m3/min)
-
Static Pressure5.749inchH2O (146.04mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise82.5dB(A)
-
Power (Watts)108.00W
-
RPM13800RPM
-
Termination8 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)450g
-
Current Rating9.00A
-
Voltage Rating10.8-12.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C