Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesKDB
-
Part StatusActive
-
Voltage Rated5 VDC
-
Size / DimensionSquare-30mm L X 30mm H
-
Width3.50mm
-
Air Flow0.95CFM (0.027 m3/min)
-
Static Pressure0.946inchH2O (24.02mmH2O)
-
Bearing TypeFDB
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise42.0dB(A)
-
Power (Watts)1.75W
-
RPM12500RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)5.2g
-
Current Rating0.35A
-
Voltage Rating4.5-5.50VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--