Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesKFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionRound-49mm Diameter
-
Width10.80mm
-
Air Flow4.29CFM (0.121 m3/min)
-
Static Pressure0.171inchH2O (04.33mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise28.5dB(A)
-
Power (Watts)2.16W
-
RPM5000RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)22.5g
-
Current Rating0.15A
-
Voltage Rating05.0-12.5VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C