Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesKFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionRound-60mm Diameter
-
Width12.00mm
-
Air Flow9.15CFM (0.274 m3/min)
-
Static Pressure0.634inchH2O (16.10mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise36.7dB(A)
-
Power (Watts)1.80W
-
RPM3300RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-20~+105⁰C
-
Weight gram (g)27.0g
-
Current Rating0.15A
-
Voltage Rating07.0-13.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C