Advanced Search

Stock Statues

Media Available

Environmental

Model: KFB2348HHU-EP

Data & Documents
Product Attributes.
  • Series
    KFB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Round-225mm Diameter
  • Width
    99.00mm
  • Air Flow
    735.08CFM (20.853 m3/min)
  • Static Pressure
    1.990inchH2O (50.54mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    71.0dB(A)
  • Power (Watts)
    105.60W
  • RPM
    2600RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP56
  • Operating Temperature
    -25~+70⁰C
  • Weight gram (g)
    1200.0g
  • Current Rating
    2.20A
  • Voltage Rating
    36.0-60.0VDC
  • Material Frame
    Al
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 169
    31 May, 2021