Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesKSB
-
Part StatusActive
-
Voltage Rated5 VDC
-
Size / DimensionRound-40mm Diameter
-
Width8.50mm
-
Air Flow1.19CFM (0.034 m3/min)
-
Static Pressure0.008inchH2O (2.28mmH2O)
-
Bearing TypeSleeve
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise31.0dB(A)
-
Power (Watts)0.80W
-
RPM3150RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-00~+70⁰C
-
Weight gram (g)9.8g
-
Current Rating0.16A
-
Voltage Rating3.0-5.50VDC
-
Material FrameSPCC
-
Material Blade--
-
Lifetime @ Temp--