Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0612UHE-T50F

Product Attributes.
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    38.00mm
  • Air Flow
    67.85CFM (1.922 m3/min)
  • Static Pressure
    2.129inchH2O (54.10mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    61.5dB(A)
  • Power (Watts)
    16.80W
  • RPM
    12000RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    IP55
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    130g
  • Current Rating
    1.40A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 25
    31 August, 2021
  • 118
    17 September, 2021