Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesPFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width38.00mm
-
Air Flow43.57CFM (1.234 m3/min)
-
Static Pressure0.918inchH2O (23.32mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise50.5dB(A)
-
Power (Watts)6.72W
-
RPM8000RPM
-
Termination3 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)130g
-
Current Rating0.28A
-
Voltage Rating14.0-26.4VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found