Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesPFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width38.00mm
-
Air Flow91.87CFM (2.601 m3/min)
-
Static Pressure0.974inchH2O (24.74mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise57.5dB(A)
-
Power (Watts)11.88W
-
RPM6550RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP56
-
Operating Temperature-25~+60⁰C
-
Weight gram (g)200g
-
Current Rating0.99A
-
Voltage Rating10.2-13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C