Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesPFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width38.00mm
-
Air Flow107.30CFM (3.038 m3/min)
-
Static Pressure1.368inchH2O (34.75mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise61.0dB(A)
-
Power (Watts)18.48W
-
RPM7500RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)205g
-
Current Rating0.77A
-
Voltage Rating14.0-26.4VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C