Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesPFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-92mm L X 92mm H
-
Width38.00mm
-
Air Flow153.52CFM (4.347 m3/min)
-
Static Pressure1.449inchH2O (36.79mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise64.0dB(A)
-
Power (Watts)23.52W
-
RPM7000RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP54
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)250g
-
Current Rating1.96A
-
Voltage Rating07.0-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C