Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesPFB
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionSquare-92mm L X 92mm H
-
Width38.00mm
-
Air Flow123.58CFM (3.500 m3/min)
-
Static Pressure1.015inchH2O (25.78mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise60.5dB(A)
-
Power (Watts)16.80W
-
RPM6000RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP56
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)260g
-
Current Rating0.35A
-
Voltage Rating36.0-60.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found