Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB1248UHE-EP

Data & Documents
Product Attributes.
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    243.66CFM (6.900 m3/min)
  • Static Pressure
    1.311inchH2O (33.315mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    66.0dB(A)
  • Power (Watts)
    42.24W
  • RPM
    5300RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP56
  • Operating Temperature
    -40~+75⁰C
  • Weight gram (g)
    380g
  • Current Rating
    0.88A
  • Voltage Rating
    30.0-60.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 6
    17 September, 2021
  • 159
    01 August, 2021