Advanced Search

Stock Statues

Media Available

Environmental

Model: PFM1412DEB7V

Data & Documents
Product Attributes
  • Series
    PFM
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-139.7mm L X 139.7mm H
  • Width
    38.00mm
  • Air Flow
    282.31CFM (7.994 m3/min)
  • Static Pressure
    2.033inchH2O (51.65mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    70.0dB(A)
  • Power (Watts)
    46.80W
  • RPM
    6500RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    580g
  • Current Rating
    3.90A
  • Voltage Rating
    10.8-12.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 710
    31 January, 2021
  • 20
    01 February, 2021
  • 156
    25 February, 2021