Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesQFR
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width38.00mm
-
Air Flow56.45CFM (1.599 m3/min)
-
Static Pressure2.194inchH2O (55.73mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise61.5dB(A)
-
Power (Watts)13.20W
-
RPM13000RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)130g
-
Current Rating1.10A
-
Voltage Rating07.0-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C